(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, AZ Guard 4010 Coveralls Made Of Porous Film Laminate (AZ-GUARD-4010-3L)

Chemical Protection Clothing, AZ Guard 4010 Coveralls Made Of Porous Film Laminate (AZ-GUARD-4010-3L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZ-GUARD-4010-3L
AZ-GUARD-4010-L
AZ-GUARD-4010-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 460.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 460.00

PROTECTIVE CLOTHES 1 Piece(s) 65 Day(s) L 84~104 158~170 1 Pair

฿ 460.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 76~92 152~164 1 Pair

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    JIS standard product
  • Use
    Chemical Protective
  • Function
    Dustproof / Drip Proof
  • Product Model
    Hooded
  • Standard Number
    JIS T 8115:2010 Type 5,6
  • Features
    AZ GUARD® is a registered trademark of AZEARTH Corporation.
  • Specification 1
    Elastic in cuffs and back waist
  • Specification 2
    Includes Hood Elastic
  • Specification 3
    Without Pockets
  • Application Details
    Dust protection / Dirty work
  • Amount Of Content
    1 Pair

Product Description

Chemical protection clothing made with a porous laminated film finish on top of spunbonded polypropylene non-woven fabric, giving excellent waterproofing.
[Features]
· Protective clothing that offers superior waterproofing and oil-resistance compared to SMS and Tyvek products.
· It is less durable and has less moisture permeability than other materials but wins out on cost.
· Protective clothing with a porous film laminate that improves moisture permeability.
· Great for winter use.
[Applications]
· Can be used for work involving water, oil or dust.

Part Number
AZ-GUARD-4010-3L
AZ-GUARD-4010-L
AZ-GUARD-4010-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Body height
(cm)
Amount Of Content

฿ 460.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 1 Pair

฿ 460.00

PROTECTIVE CLOTHES 1 Piece(s) 65 Day(s) L 84~104 158~170 1 Pair

฿ 460.00

PROTECTIVE CLOTHES 1 Piece(s) 12 Day(s) M 76~92 152~164 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1