1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Force gauge

GAUGES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Force gauge
  • Force gauge
  • Force gauge
  • Force gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy measurement of both tensile and compressive forces

[Features]
· Supports tension and compression.
· Peak hold.
· Switch display direction with one button

 
Part Number
AD-4932A-50N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,750.00

GAUGES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 83 Depth(mm) 39 Height(mm) 227
Measurement accuracy ±(0.4% rdg + 1 dgt) room temperature Display Resolution(N) 0.01 Measuring Range 0~50.00N
Unit of measurement N (Newton) Allowable Maximum Load(N) 68 Maximum Displacement Amount(mm) Approximately 0.25
Response Speed Approximately 0.2 seconds (fast), Approximately 0.6 seconds (slow) Display 5-digit LCD display Overrange Indication "----" Displayed
Power Supply AA Batteries x 6 or Dedicated AC Adapter Sold Separately (Input 100 VAC, 50/60 Hz) Battery life Approximately 20 hours with manganese batteries Mass(g) 550
Accessory Carrying Case, Attachment (Extension Rod, Compression Disc Type, Hook Type, Conical Type, Chisel Type), Battery (For Monitor), Instruction Manual Features ● Peak hold ● Switches between display directions with one button

Please check the type/dimensions/specifications of the part AD-4932A-50N in the Force gauge series.