1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Protostar N 30 H3058917

End Mill Protostar N 30 H3058917
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,633.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, 4 to 6 flutes, with center blade, 30° torsion angle

Part Number
H3058917-8
H3058917-12
H3058917-14
H3058917-20
H3058917-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
l4
(mm)

฿ 7,633.00

WPR END MILLS 1 Piece(s) 31 Day(s) 810465014

฿ 9,479.00

WPR END MILLS 1 Piece(s) 31 Day(s) 12154106020

฿ 11,062.00

WPR END MILLS 1 Piece(s) 31 Day(s) 14154106020

฿ 19,062.00

WPR END MILLS 1 Piece(s) 31 Day(s) 20185126520

฿ 26,359.00

WPR END MILLS 1 Piece(s) 31 Day(s) 25206167527

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel Type Square Processing Applications Flat Surface / Side Surface / Inclined Cutting
Flute Shape With Lead Torsion Angle (θ) Standard Helix (30 to 40°) Specifications P-Norm S (DIN 6535 HA Shank)
Type Carbide Center Flute Available Torsion Angle(°) 30
Details of Coating TAX Features Work material of up to HRC 48, carbide, 4 to 6 flutes, with center blade, 30° helix angle