1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

End Mill Protostar 30 H302731/H3027318

End Mill Protostar 30 H302731/H3027318
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,936.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 3 Flutes, with Center Blade, 30° Helix Angle

Part Number
H302731-1
H302731-1.1
H302731-1.5
H302731-1.6
H302731-2-3
H302731-2.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)

฿ 2,744.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1

฿ 2,740.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.1

฿ 2,744.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.5

฿ 2,740.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.6

฿ 1,936.00

WPR END MILLS 1 Piece(s) 31 Day(s) 2

฿ 1,936.00

WPR END MILLS 1 Piece(s) 31 Day(s) 2.6

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper Flute Length (ℓ)(mm) 3 Number of Flutes(sheet) 3
Type Square Coating Non-Coated Link Diameter (d)(mm) 3
Overall Length (L)(mm) 38 Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk Flute Shape With Lead
Torsion Angle (θ) Standard Helix (30 to 40°) Specifications DIN 6527 L (DIN 6535 HA shank) Type Carbide
Center Flute Available l4(mm) 10 Torsion Angle(°) 30
Details of Coating Non-Coated Features Carbide, 3 cutting edges, with central cutting edge, 30° spiral angle