(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Following initial grooving, groove widening is not limited in either the direction of the outer diameter or the center direction.
Part Number |
---|
HFFL1404T30 |
HFFL1805T38 |
HFFL1806T38 |
HFFR1305T38 |
HFFR1404T30 |
HFFR1805T38 |
HFFR1806T38 |
HFFR484T25 |
HFFR604T25 |
HFFR705T32 |
HFFR754T30 |
HFFR906T32 |
HFFR955T35 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Protrusion Length (L/D) | W Chip Width (mm) | Dimension φDmax (mm) | Applicable Tip | Size A (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 140 | Left Handed | 30 | 4 | ∞ | HFPR/L-40○○ DGN40○○ (Right Twist) GRIP40○○ (Right Twist) | 3.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 180 | Left Handed | 38 | 5 | ∞ | HFPR/L-50○○ DGN50○○ (Right Twist) GRIP50○○ (Right Twist) | 4.0 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 180 | Left Handed | 38 | 6 | 400 | HFPR/L-60○○ DGN60/63○○ (Right Twist) GRIP60○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 130 | Right Handed | 38 | 5 | 180 | HFPR/L-50○○ DGN50○○ (Right Twist) GRIP50○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 140 | Right Handed | 30 | 4 | ∞ | HFPR/L-40○○ DGN40○○ (Right Twist) GRIP40○○ (Right Twist) | 3.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 180 | Right Handed | 38 | 5 | ∞ | HFPR/L-50○○ DGN50○○ (Right Twist) GRIP50○○ (Right Twist) | 4.0 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 180 | Right Handed | 38 | 6 | 400 | HFPR/L-60○○ DGN60/63○○ (Right Twist) GRIP60○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 48 | Right Handed | 25 | 4 | 60 | HFPR/L-40○○ DGN40○○ (Right Twist) GRIP40○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 60 | Right Handed | 25 | 4 | 75 | HFPR/L-40○○ DGN40○○ (Right Twist) GRIP40○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 70 | Right Handed | 32 | 5 | 95 | HFPR/L-50○○ DGN50○○ (Right Twist) GRIP50○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 75 | Right Handed | 30 | 4 | 140 | HFPR/L-40○○ DGN40○○ (Right Twist) GRIP40○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 90 | Right Handed | 32 | 6 | 180 | HFPR/L-60○○ DGN60/63○○ (Right Twist) GRIP60○○ (Right Twist) | 5.2 | ||
฿ 10,409.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 95 | Right Handed | 35 | 5 | 130 | HFPR/L-50○○ DGN50○○ (Right Twist) GRIP50○○ (Right Twist) | 5.2 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Overall Length L1 | 150 | Oil Hole Presence | None | Detail Type | HFFR/L...4/5/6T... |
Use | With Edge Surface Grooving / Edge Wide Grooving | Applicable Blocks | SGTBU □-6G SGTBF □-A SGTBK 32-9 UBHCR/L □-32 | Detaching Wrench | EDG-33B |
How can we improve?
How can we improve?