1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (standard), EC, 3 Flutes, with Central Flute, Screw Angle 45°, Medium Flute Length

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (standard), EC, 3 Flutes, with Central Flute, Screw Angle 45°, Medium Flute Length
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,473.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With center cutting edge, torsion angle 45°, medium blade length

 
Part Number
EC020B073C06IC900
EC030B103C06IC900
EC050B143C06IC900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)

฿ 3,473.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 27

฿ 3,473.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 310

฿ 3,473.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 10 Day(s) 514

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Titanium Number of Flutes(sheet) 4 Type Square
Coating TiAlN Link Diameter (d)(mm) 6 Overall Length (L)(mm) 57
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Powerful Helix (45° to 60°) Detail Type EC
Use For deep groove machining, pocket/shoulder milling, heat resistant steel, stainless steel, aluminum Features 3-flute, with center blade, torsion angle 45°, medium blade length Material IC900