(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Clean Guard, A40, Overalls (68733)

Chemical Protection Clothing, Clean Guard, A40, Overalls (68733)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
68713
68723
68733
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product Information 1 Product Information 2 JAN Code Amount Of Content

฿ 10,292.00

PROTECTIVE CLOTHES 1 Pack(s)

25 Pieces Per Package

1 Day(s) M Approximately 170-176 Approx. 104X112 4901750687137 1 Pair

฿ 10,292.00

PROTECTIVE CLOTHES 1 Pack(s)

25 Pieces Per Package

1 Day(s) L Approx. 176-182 Approx. 112X120 4901750687236 1 Pair

฿ 10,292.00

PROTECTIVE CLOTHES 1 Pack(s)

25 Pieces Per Package

1 Day(s) XL Approximately 182-188 Approx. 120X128 4901750687335 1 Pair

Basic Specifications

Product Description

High strength non-woven fabric coveralls with good barrier properties against liquids. (Coverall type)
[Features]
· Disposable protective clothing that can protect against light spray (mist) during spraying work, etc. Water resistance: 1,840 mm.
· FS production method (spunbonded polypropylene + breathable polyethylene film).
· CE mark certified (EU-PPE directive category 3) / EN chemical protection clothing standard (type 5, 6) compliant product / anti-static finish conforms to EN1149-1
· Employs elastic bands at the hood, waist, sleeves and hems to help prevent dust from getting in. Front fastener with flap.
[Applications]
· Keeps out ink and paint from spraying work, heavy oils, paint etc.
· Petrochemical, printing, pharmaceutical and animal husbandry related, food production, machining, and handling waste materials.
· Can be used in a wide range of fields for handling glass fibers, dust and powders.

Part Number
68713
68723
68733
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Product Information 1 Product Information 2 JAN Code Amount Of Content

฿ 10,292.00

PROTECTIVE CLOTHES 1 Pack(s)

25 Pieces Per Package

1 Day(s) M Approximately 170-176 Approx. 104X112 4901750687137 1 Pair

฿ 10,292.00

PROTECTIVE CLOTHES 1 Pack(s)

25 Pieces Per Package

1 Day(s) L Approx. 176-182 Approx. 112X120 4901750687236 1 Pair

฿ 10,292.00

PROTECTIVE CLOTHES 1 Pack(s)

25 Pieces Per Package

1 Day(s) XL Approximately 182-188 Approx. 120X128 4901750687335 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Non-woven fabric overall with barrier property that does not penetrate oil, paint or chemicals.

Usage

●Inspection in dirty places such as boiler room and machine room.

Specification

●Color:White
●Q'ty Per Case(piece):25
●SPQ(case):1
●CE Marking(CE0120) Certification 
●Disposable Type
●EU Chemical Protective Clothing Standard(PPE Directive) Type 6(protected only for [a light splash(mist) such as spray]) Type 5(protected only for [particles[) Compliant Product
●Anti-static Processing E

Materials

●Polypropylene(PP) Non-Woven Fabric/Breathable Polyethylene(PE) Film