1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

All Purpose Square End Mill Regular 3-Flute 3560

All Purpose Square End Mill Regular 3-Flute 3560
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,214.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining is possible with a wide range of materials, from raw materials to hardened materials. Excellent cost performance. with the same price as 2-flute blades.

Part Number
3560-002.000
3560-002.500
3560-003.000
3560-003.500
3560-004.000
3560-004.500
3560-005.000
3560-006.000
3560-007.000
3560-008.000
3560-009.000
3560-010.000
3560-012.000
3560-014.000
3560-014.001
3560-016.000
3560-018.000
3560-018.001
3560-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)

฿ 1,362.25

GRG ENDMILLS 1 Piece(s) 5 Day(s) 26576

฿ 1,439.05

GRG ENDMILLS 1 Piece(s) 5 Day(s) 2.56577

฿ 1,362.25

GRG ENDMILLS 1 Piece(s) 5 Day(s) 36577

฿ 1,439.05

GRG ENDMILLS 1 Piece(s) 5 Day(s) 3.56577

฿ 1,288.48

GRG ENDMILLS 1 Piece(s) 5 Day(s) 46578

฿ 1,477.75

GRG ENDMILLS 1 Piece(s) 5 Day(s) 4.56578

฿ 1,288.48

GRG ENDMILLS 1 Piece(s) 5 Day(s) 565710

฿ 1,214.71

GRG ENDMILLS 1 Piece(s) 5 Day(s) 665710

฿ 2,042.54

GRG ENDMILLS 1 Piece(s) 5 Day(s) 786313

฿ 1,667.02

GRG ENDMILLS 1 Piece(s) 5 Day(s) 886316

฿ 2,898.20

GRG ENDMILLS 1 Piece(s) 5 Day(s) 9107216

฿ 2,449.51

GRG ENDMILLS 1 Piece(s) 5 Day(s) 10107219

฿ 3,498.06

GRG ENDMILLS 1 Piece(s) 5 Day(s) 12128322

฿ 4,020.53

GRG ENDMILLS 1 Piece(s) 5 Day(s) 14148322

฿ 5,030.99

GRG ENDMILLS 1 Piece(s) 5 Day(s) 14169226

฿ 5,742.72

GRG ENDMILLS 1 Piece(s) 5 Day(s) 16169226

฿ 7,503.61

GRG ENDMILLS 1 Piece(s) 5 Day(s) 18189226

฿ 8,365.92

GRG ENDMILLS 1 Piece(s) 5 Day(s) 182010432

฿ 8,734.18

GRG ENDMILLS 1 Piece(s) 5 Day(s) 202010432

Loading...

  1. 1
 

Basic Information

Number of flutes(sheet) 3 Type Square Torsion Angle (θ) Standard torsion (30-40°)
Tool Material Carbide Standard DIN6527L Coating Details FIRE
Blade diameter tolerance h10