(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The total length has been set short, making it ideal for use with automatic lathes. Machining is possible with a wide range of materials, from raw materials to hardened materials. Those with φ2 or more have flats on the shank.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (D) (φ) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Effective length of blade l2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,025.43 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 0.5 | 3 | 38 | 1.5 | ||
฿ 1,025.43 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 0.6 | 3 | 38 | 1.5 | ||
฿ 842.81 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 0.8 | 3 | 38 | 2 | ||
฿ 706.15 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 1 | 3 | 38 | 2 | ||
฿ 1,064.14 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 1.2 | 3 | 38 | 2 | ||
฿ 706.15 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 1.5 | 3 | 38 | 2 | ||
฿ 1,064.14 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 1.8 | 3 | 38 | 2 | ||
฿ 920.22 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 2 | 6 | 35 | 4 | ||
฿ 951.66 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 2.5 | 6 | 36 | 5 | ||
฿ 920.22 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3 | 6 | 36 | 5 | ||
฿ 951.66 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 3.5 | 6 | 37 | 6 | ||
฿ 920.22 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4 | 6 | 38 | 7 | ||
฿ 1,064.14 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 4.5 | 6 | 38 | 8 | ||
฿ 1,025.43 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5 | 6 | 39 | 8 | ||
฿ 1,064.14 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5.5 | 6 | 39 | 8 | ||
฿ 1,176.01 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 5.75 | 6 | 39 | 8 | ||
฿ 1,025.43 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6 | 6 | 39 | 8 | ||
฿ 1,551.53 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 6.75 | 8 | 42 | 10 | ||
฿ 1,403.98 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 7 | 8 | 42 | 10 | ||
฿ 1,439.05 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 7.75 | 8 | 42 | 10 | ||
฿ 1,403.98 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8 | 8 | 43 | 11 | ||
฿ 2,155.02 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 8.7 | 10 | 48 | 11 | ||
฿ 2,042.54 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 9 | 10 | 48 | 11 | ||
฿ 2,155.02 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 9.7 | 10 | 48 | 11 | ||
฿ 2,000.22 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 50 | 13 | ||
฿ 2,375.74 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 12 | 12 | 55 | 15 | ||
฿ 3,235.02 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 14 | 14 | 58 | 15 | ||
฿ 4,171.70 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 16 | 16 | 62 | 18 | ||
฿ 6,640.70 | GRG ENDMILLS | 1 Piece(s) | 5 Day(s) | 20 | 20 | 75 | 22 |
Loading...
Number of flutes(sheet) | 3 | Type | Square | Torsion Angle (θ) | Standard torsion (30-40°) |
---|---|---|---|---|---|
Tool Material | Carbide | Standard | G.S. | Coating Details | FIRE |
Blade diameter tolerance | e8 |
How can we improve?
How can we improve?