1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Point Tap for Through Holes 1014

Point Tap for Through Holes 1014
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 463.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· JIS standard compliant tap for through holes.

 
Part Number
1014-M2.0X0.4
1014-M2.5X0.45
1014-M3.0X0.5
1014-M4.0X0.7
1014-M5.0X0.8
1014-M6.0X1.0
1014-M8.0X1.25
1014-M10.0X1.5
1014-M12.0X1.75
1014-M14.0X2.0
1014-M16.0X2.0
1014-M18.0X2.5
1014-M20.0X2.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Diameter d1 Pitch P
(mm)
Overall Length L1
(mm)
shank diameter d2
(mm)
Length under neck l3
(mm)
Thread Length l2
(mm)
SW
(mm)
Number of Grooves Z Accuracy

฿ 710.00

TAP 1 Piece(s) 31 Day(s) M20.44031582.53OH2

฿ 38,709.29

GRG TAP 1 Piece(s) 31 Day(s) M2.50.454431692.53OH2

฿ 38,709.29

GRG TAP 1 Piece(s) 31 Day(s) M30.546419103.23OH2

฿ 38,709.29

GRG TAP 1 Piece(s) 31 Day(s) M40.7525211243OH2

฿ 463.00

TAP 1 Piece(s) 31 Day(s) M50.8605.524144.53OH2

฿ 486.00

TAP 1 Piece(s) 31 Day(s) M6162629164.53OH2

฿ 635.00

TAP 1 Piece(s) 31 Day(s) M81.25706.2371853OH2

฿ 769.00

TAP 1 Piece(s) 31 Day(s) M101.575741205.53OH2

฿ 1,000.00

TAP 1 Piece(s) 31 Day(s) M121.75828.548246.54OH3

฿ 1,319.00

TAP 1 Piece(s) 31 Day(s) M1428810.5482684OH3

฿ 1,571.00

TAP 1 Piece(s) 31 Day(s) M1629512.55226104OH3

฿ 2,284.00

TAP 1 Piece(s) 31 Day(s) M182.5100145530114OH4

฿ 2,349.00

TAP 1 Piece(s) 31 Day(s) M202.5105155832124OH4

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type HSS-E Tap Type Point tap
Hole type For through hole Coating Y/N NA Coating Type Non-Coated
Chamfer FormB