(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This highly versatile coated drill can handle materials from general steel and nonferrous metals to cast iron and stainless steel.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 332.97 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1 | 12 | 34 | ||
฿ 357.16 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.1 | 14 | 36 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.2 | 16 | 38 | ||
฿ 357.16 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.3 | 16 | 38 | ||
฿ 364.42 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.4 | 18 | 40 | ||
฿ 339.63 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.5 | 18 | 40 | ||
฿ 339.63 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.6 | 20 | 43 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.7 | 20 | 43 | ||
฿ 364.42 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.8 | 22 | 46 | ||
฿ 364.42 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 1.9 | 22 | 46 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2 | 24 | 49 | ||
฿ 368.05 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.1 | 24 | 49 | ||
฿ 381.96 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.2 | 27 | 53 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.3 | 27 | 53 | ||
฿ 346.88 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.4 | 30 | 57 | ||
฿ 343.99 | HSS DRILL | 10 Piece(s) | Same day | 2.5 | 30 | 57 | ||
฿ 371.07 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.6 | 30 | 57 | ||
฿ 392.24 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.7 | 33 | 61 | ||
฿ 385.58 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.8 | 33 | 61 | ||
฿ 392.24 | GRG HSS DRILL | 10 Piece(s) | 5 Day(s) | 2.9 | 33 | 61 | ||
฿ 361.49 | HSS DRILL | 1 Piece(s) | Same day | 3 | 33 | 61 | ||
฿ 409.77 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.1 | 36 | 65 | ||
฿ 403.12 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.2 | 36 | 65 | ||
฿ 389.22 | HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.3 | 36 | 65 | ||
฿ 441.22 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.4 | 39 | 70 | ||
฿ 444.84 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.5 | 39 | 70 | ||
฿ 448.47 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.6 | 39 | 70 | ||
฿ 448.47 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.7 | 39 | 70 | ||
฿ 466.01 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.8 | 43 | 75 | ||
฿ 483.55 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 3.9 | 43 | 75 | ||
฿ 435.06 | HSS DRILL | 1 Piece(s) | Same day | 4 | 43 | 75 | ||
฿ 466.01 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.1 | 43 | 75 | ||
฿ 441.69 | HSS DRILL | 1 Piece(s) | Same day | 4.2 | 43 | 75 | ||
฿ 501.08 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.3 | 47 | 80 | ||
฿ 501.08 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.4 | 47 | 80 | ||
฿ 490.80 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.5 | 47 | 80 | ||
฿ 511.36 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.6 | 47 | 80 | ||
฿ 511.36 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.7 | 47 | 80 | ||
฿ 522.25 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.8 | 52 | 86 | ||
฿ 536.15 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 4.9 | 52 | 86 | ||
฿ 487.53 | HSS DRILL | 1 Piece(s) | Same day | 5 | 52 | 86 | ||
฿ 536.15 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.1 | 52 | 86 | ||
฿ 505.01 | HSS DRILL | 1 Piece(s) | Same day | 5.2 | 52 | 86 | ||
฿ 578.48 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.3 | 52 | 86 | ||
฿ 627.46 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.4 | 57 | 93 | ||
฿ 574.96 | HSS DRILL | 1 Piece(s) | Same day | 5.5 | 57 | 93 | ||
฿ 648.63 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.6 | 57 | 93 | ||
฿ 648.63 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.7 | 57 | 93 | ||
฿ 648.63 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.8 | 57 | 93 | ||
฿ 655.28 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 5.9 | 57 | 93 | ||
฿ 581.60 | HSS DRILL | 1 Piece(s) | Same day | 6 | 57 | 93 | ||
฿ 693.98 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.1 | 63 | 101 | ||
฿ 637.69 | HSS DRILL | 1 Piece(s) | Same day | 6.2 | 63 | 101 | ||
฿ 676.45 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.3 | 63 | 101 | ||
฿ 683.70 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.4 | 63 | 101 | ||
฿ 738.59 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.5 | 63 | 101 | ||
฿ 756.87 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.6 | 63 | 101 | ||
฿ 767.76 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.7 | 63 | 101 | ||
฿ 830.64 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.8 | 69 | 109 | ||
฿ 837.90 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 6.9 | 69 | 109 | ||
฿ 830.64 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7 | 69 | 109 | ||
฿ 911.68 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.1 | 69 | 109 | ||
฿ 911.68 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.2 | 69 | 109 | ||
฿ 953.40 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.3 | 69 | 109 | ||
฿ 953.40 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.4 | 69 | 109 | ||
฿ 869.35 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.5 | 69 | 109 | ||
฿ 1,034.43 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.6 | 75 | 117 | ||
฿ 1,013.27 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.7 | 75 | 117 | ||
฿ 1,027.17 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.8 | 75 | 117 | ||
฿ 1,076.15 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 7.9 | 75 | 117 | ||
฿ 981.82 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8 | 75 | 117 | ||
฿ 1,069.50 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.1 | 75 | 117 | ||
฿ 1,058.62 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.2 | 75 | 117 | ||
฿ 1,058.62 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.3 | 75 | 117 | ||
฿ 1,111.23 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.4 | 75 | 117 | ||
฿ 1,006.01 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.5 | 75 | 117 | ||
฿ 1,142.67 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.6 | 81 | 125 | ||
฿ 1,122.11 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.7 | 81 | 125 | ||
฿ 1,174.72 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 8.8 | 81 | 125 | ||
฿ 1,137.00 | HSS DRILL | 1 Piece(s) | 7 Day(s) | 8.9 | 81 | 125 | ||
฿ 1,111.23 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9 | 81 | 125 | ||
฿ 1,142.67 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.1 | 81 | 125 | ||
฿ 1,188.63 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.2 | 81 | 125 | ||
฿ 1,188.63 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.3 | 81 | 125 | ||
฿ 1,174.72 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.4 | 81 | 125 | ||
฿ 1,157.18 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.5 | 81 | 125 | ||
฿ 1,233.98 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.6 | 87 | 133 | ||
฿ 1,265.43 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.7 | 87 | 133 | ||
฿ 1,342.83 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.8 | 87 | 133 | ||
฿ 1,532.10 | GRG HSS DRILL | 1 Piece(s) | 5 Day(s) | 9.9 | 87 | 133 |
Loading...
work material | general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Tool Material Type | HSCO | Shank Type | straight shank |
---|---|---|---|---|---|
Coating Y/N | Available | Coating Type | TiN | With/without Oil Hole | NA |
Number of flutes(sheet) | 2 | Tip angle(°) | 118 | Standard | G.S. |
Blade diameter tolerance | h8 | Shank diameter tolerance | h8 |
How can we improve?
How can we improve?