1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Unequal Lead End Mill Long 4-Flute RF100VA 3806

Stainless Steel Unequal Lead End Mill Long 4-Flute RF100VA 3806
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,428.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Designed especially for use with stainless steel. Offers excellent extraction of cutting chips, helping ensure stable machining.

Part Number
3806-006.000
3806-008.000
3806-010.000
3806-012.000
3806-016.000
3806-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

฿ 2,428.34

GRG ENDMILLS 1 Piece(s) 5 Day(s) 610665295.5

฿ 3,277.35

GRG ENDMILLS 1 Piece(s) 5 Day(s) 812875397.5

฿ 4,887.07

GRG ENDMILLS 1 Piece(s) 5 Day(s) 10141080409.2

฿ 6,289.98

GRG ENDMILLS 1 Piece(s) 5 Day(s) 121612934811.2

฿ 10,828.27

GRG ENDMILLS 1 Piece(s) 5 Day(s) 1622161086015.0

฿ 16,517.31

GRG ENDMILLS 1 Piece(s) 5 Day(s) 2026201267619.0

Loading...

  1. 1
 

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527L Coating Details nanoA
Blade diameter tolerance h10