1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unequal Lead End Mill, Regular, 4-Flute, for Aluminum RF100A 3202

Unequal Lead End Mill, Regular, 4-Flute, for Aluminum RF100A 3202
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,449.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra high speed and high accuracy machining of aluminum is possible.

Part Number
3202-004.000
3202-005.000
3202-006.000
3202-008.000
3202-010.000
3202-012.000
3202-016.000
3202-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ3)
(mm)
Neck diameter d3
(mm)

฿ 1,449.94

GRG ENDMILLS 1 Piece(s) 5 Day(s) 411457183.7

฿ 1,449.94

GRG ENDMILLS 1 Piece(s) 5 Day(s) 513557184.7

฿ 1,449.94

GRG ENDMILLS 1 Piece(s) 5 Day(s) 613657215.5

฿ 1,677.91

GRG ENDMILLS 1 Piece(s) 5 Day(s) 819863277.5

฿ 2,786.33

GRG ENDMILLS 1 Piece(s) 5 Day(s) 10221072329.2

฿ 3,894.14

GRG ENDMILLS 1 Piece(s) 5 Day(s) 122612833811.2

฿ 6,430.27

GRG ENDMILLS 1 Piece(s) 5 Day(s) 163216924415.0

฿ 10,785.94

GRG ENDMILLS 1 Piece(s) 5 Day(s) 2038201045419.0

Loading...

  1. 1
 

Basic Information

Number of flutes(sheet) 4 Type Square Torsion Angle (θ) Variable lead
Tool Material Carbide Standard DIN6527L Blade diameter tolerance h10