1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square End Mill, Short, 2-Flute, for Aluminum 3310

Square End Mill, Short, 2-Flute, for Aluminum 3310
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 920.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide endmill dedicated for aluminum.

Part Number
3310-003.000
3310-004.000
3310-005.000
3310-006.000
3310-008.000
3310-010.000
3310-012.000
3310-014.000
3310-016.000
3310-018.000
3310-020.000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Effective length of blade l2
(mm)

฿ 920.22

GRG ENDMILLS 1 Piece(s) 5 Day(s) 36504

฿ 920.22

GRG ENDMILLS 1 Piece(s) 5 Day(s) 46545

฿ 920.22

GRG ENDMILLS 1 Piece(s) 5 Day(s) 56546

฿ 920.22

GRG ENDMILLS 1 Piece(s) 5 Day(s) 66547

฿ 1,064.14

GRG ENDMILLS 1 Piece(s) 5 Day(s) 88589

฿ 1,403.98

GRG ENDMILLS 1 Piece(s) 5 Day(s) 10106611

฿ 2,225.16

GRG ENDMILLS 1 Piece(s) 5 Day(s) 12127312

฿ 2,936.90

GRG ENDMILLS 1 Piece(s) 5 Day(s) 14147514

฿ 3,277.35

GRG ENDMILLS 1 Piece(s) 5 Day(s) 16168216

฿ 4,399.68

GRG ENDMILLS 1 Piece(s) 5 Day(s) 18188418

฿ 5,896.92

GRG ENDMILLS 1 Piece(s) 5 Day(s) 20209220

Loading...

  1. 1
 

Basic Information

Number of flutes(sheet) 2 Type Square Torsion Angle (θ) Powerful Torsion (45°-60°)
Tool Material Carbide Standard DIN6527K Blade diameter tolerance e8