(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Furniture Fall Protection Telescopic Rod Fixing Type Double (SP-30W)

Furniture Fall Protection Telescopic Rod Fixing Type Double (SP-30W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SP-30W
SP-45W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Mass
(g)
Amount Of Content

฿ 2,498.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

10 Day(s) Approx. 300X450 930 1 Box (2 pcs)

฿ 2,944.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

10 Day(s) Approx. 450X700 1100 1 Box (2 pcs)

Basic Specifications

Product Description

Extendable type Furniture Fall Protection Rod used to prevent furniture from falling over in an earthquake.
[Features]
· The H-shaped structure helps it securely anchor the furniture.
· The jacking method ensures that the rod is securely anchored to the furniture and the ceiling. Comes in different sizes, allowing use in anchoring many different types of furniture.
· Does not require tools and is easy to attach.
· Pressure resistance: Approximately 150 kg.
· Material: Steel (steel pipe with PVC coating), ABS resin.
[Applications]
· Earthquake readiness.

Part Number
SP-30W
SP-45W
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Mass
(g)
Amount Of Content

฿ 2,498.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

10 Day(s) Approx. 300X450 930 1 Box (2 pcs)

฿ 2,944.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

10 Day(s) Approx. 450X700 1100 1 Box (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1