(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Furniture Fall Protection Telescopic Rod Fixing Type Single

Furniture Fall Protection Telescopic Rod Fixing Type Single

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 775.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KTB-23
KTB-40
KTB-50
KTB-60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Features 1 Mass
(g/piece)
Amount Of Content

฿ 857.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

1 Day(s) Approx. 230-300 Tumble prevention effect has been validated by vibration test (at seismic intensity of 7) conducted by a public institution (Tohoku Polytechnic College). Approximately 360 1 Box (2 pcs)

฿ 932.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

1 Day(s) Approx. 400-600 With Vibration test (Seismic intensity 7) anti-tip measures have been proven. Approximately 473 1 Box (2 pcs)

฿ 970.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

1 Day(s) Approx. 500X800 With Vibration test (Seismic intensity 7) anti-tip measures have been proven. Approximately 560 1 Box (2 pcs)

฿ 775.91

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

31 Day(s) Approx. 600X1000 With Vibration test (Seismic intensity 7) anti-tip measures have been proven. Approximately 588 1 Box (2 pcs)

Basic Specifications

  • Product Type
    Tip-over prevention telescopic rod
  • Color
    Other
  • Fixed Type
    Single Type
  • Width(mm)
    Approximately 215
  • Depth(mm)
    Approximately 78
  • Features 2
    As the installation contact surface area is large, it will firmly stabilize the ceiling and furniture, even if there is an earthquake.
  • Features 3
    Additionally, the installation surface is a foamed polyethylene material that is unlikely to scratch ceilings or furniture.
  • Material(Pipe)
    Steel (Vinyl Chloride Coated Steel Pipe)
  • Material(Resin)
    ABS Resin, Polyethylene Foam
  • Material(Thread Part)
    Steel (Plating Finish)
  • Amount Of Content
    1 Box (2 pcs)

Product Description

A support type Furniture Fall Protection Telescopic Rod used to prevent furniture from falling over in an earthquake.
[Features]
· The large contact surface area means that the furniture remains securely fixed to the ceiling, even during shaking.
· The contact surface uses polyethylene foam materials to protect the ceiling and the furniture from being damaged.
· 2 per set.
[Applications]
· Earthquake readiness.

Part Number
KTB-23
KTB-40
KTB-50
KTB-60
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Height
(mm)
Features 1 Mass
(g/piece)
Amount Of Content

฿ 857.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

1 Day(s) Approx. 230-300 Tumble prevention effect has been validated by vibration test (at seismic intensity of 7) conducted by a public institution (Tohoku Polytechnic College). Approximately 360 1 Box (2 pcs)

฿ 932.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

1 Day(s) Approx. 400-600 With Vibration test (Seismic intensity 7) anti-tip measures have been proven. Approximately 473 1 Box (2 pcs)

฿ 970.00

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

1 Day(s) Approx. 500X800 With Vibration test (Seismic intensity 7) anti-tip measures have been proven. Approximately 560 1 Box (2 pcs)

฿ 775.91

FLEXIBLE SAFETY BARS AGAINST 1 Pack(s)

2 Pieces Per Package

31 Day(s) Approx. 600X1000 With Vibration test (Seismic intensity 7) anti-tip measures have been proven. Approximately 588 1 Box (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Extendable type telescopic pole which prevents falling of furniture in the event of an earthquake.
●Vibration test(corresponding to seismic intensity 7)proved to prevent falling over.
●In addition, the installation surface is a polyethylene raw materials

Specification

●Color:White
●Q'ty Per Set(piece):2

Materials

●Bar: Vinyl Chloride Coated Steel Pipe
●Installation Surface: ABS Resin, Foamed Polyethylene