(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Canister Model KGC-10A-03 for Halogen Gas

Canister Model KGC-10A-03 for Halogen Gas

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of KGC-10A-03

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For halogen gas
  • Adaptive Canisters(Minutes)
    100
  • Collection Efficiency(%)
    80
  • Test Gas
    Chlorine
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.02(200)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.
Part Number
KGC-10A-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 312.00

PARTS FOR GAS RESPIRATORS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For halogen gas
  • Adaptive Canisters(Minutes)
    100
  • Collection Efficiency(%)
    80
  • Test Gas
    Chlorine
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.02(200)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.

Product Description

Direct-coupling type compact gas mask part for the G-7 / GW-7 / HV-7 types.
[Features]
· Lightweight and compact, and easy to use.
· Usable as a canister (S1) with dustproof functionality when mounted with the Mighty Micron 10 type -02.
· If used as canister (S1) with dustproof functionality, a filter stay 10 type is required.
· Use fit tester U type.
[Applications]
· Optimal for work where chlorine gas is generated (low concentrations).
· Optimal for maintenance work inside waterworks, maintenance work inside water processing facilities, etc.

Specifications of KGC-10A-03

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    For halogen gas
  • Adaptive Canisters(Minutes)
    100
  • Collection Efficiency(%)
    80
  • Test Gas
    Chlorine
  • Test Gas (Concentration)(ppm)
    1
  • Test Concentration(% (ppm))
    0.02(200)
  • Usable Mask
    G-7/GW-7/HV-7
  • Inner capacity
    1 pc.
Part Number
KGC-10A-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 312.00

PARTS FOR GAS RESPIRATORS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1