(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Safety Shoes, Oil-resistant, Anti-Slip and Electrostatic 51622

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/03/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,637.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
51622-003-25 SALE
51622-008-22.5
51622-008-23.5
51622-008-24
51622-008-24.5
51622-008-25
51622-008-25.5
51622-008-26
51622-008-26.5
51622-008-27
51622-008-28
51622-008-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details Amount Of Content

฿ 1,701.66

฿ 947.14

PROTECTIVE SNEAKERS 1 Piece(s) Same day Black series 25 Silver Gray x Navy 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 22.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 23.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 24 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 24.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 16 Day(s) Blue series 25 Navy x Silver Gray 1 Pair

฿ 1,637.38

PROTECTIVE SNEAKERS 1 Piece(s) Same day Blue series 25.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) Blue series 26 Navy x Silver Gray 1 Pair

฿ 3,850.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 26.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 16 Day(s) Blue series 27 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 28 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 29 Navy x Silver Gray 1 Pair

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Antistatic shoes
  • Instep cover type
    With laces
  • Oil Resistant
    Included
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Wise
    3E
  • Material: Instep
    Synthetic Leather
  • Material: Toecap
    Steel Toe Box
  • Material: Sole
    EVA + synthetic rubber
  • Remark 1
    Slip resistant bottom
  • Amount Of Content
    1 Pair

Product Description

Work shoes that comes in a range of colors, for easy coordination with work clothes.
[Features]
· Safety shoes with excellent oil resistance, anti-slip, anti-static and functions.
· JSAA A-type compliant product.
· Women's sizes available.
[Usage]
· For persons who work with precision equipment manufacturing and assembly, factories that handle manufacturing machinery and gasoline stations.

Part Number
51622-003-25 SALE
51622-008-22.5
51622-008-23.5
51622-008-24
51622-008-24.5
51622-008-25
51622-008-25.5
51622-008-26
51622-008-26.5
51622-008-27
51622-008-28
51622-008-29
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Size
(cm)
Color Details Amount Of Content

฿ 1,701.66

฿ 947.14

PROTECTIVE SNEAKERS 1 Piece(s) Same day Black series 25 Silver Gray x Navy 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 22.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 23.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 24 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 24.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 16 Day(s) Blue series 25 Navy x Silver Gray 1 Pair

฿ 1,637.38

PROTECTIVE SNEAKERS 1 Piece(s) Same day Blue series 25.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 14 Day(s) Blue series 26 Navy x Silver Gray 1 Pair

฿ 3,850.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 26.5 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 16 Day(s) Blue series 27 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 28 Navy x Silver Gray 1 Pair

฿ 3,333.00

PROTECTIVE SNEAKERS 1 Piece(s) 15 Day(s) Blue series 29 Navy x Silver Gray 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1