1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Solid one cut end mill DZ-OCEL2

Solid one cut end mill DZ-OCEL2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,597.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.

Part Number
DZ-OCEL2080
DZ-OCEL2140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 4,597.92

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 840890

฿ 12,572.74

DJT SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s) 147016130

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Cast Iron Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Side / Groove Blade tip shape Sharp Edge
Torsion Angle (θ) Standard torsion (30-40°) Other Processing Applications Shoulder Milling, Grooving Specifications Torsion Angle 30° Universal long blade length, with core blade, eccentric relief shape