1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] KD Series Electric Screwdriver

[Kanon] KD Series Electric Screwdriver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,364.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small size and easy-grip specification due to the 29.5 mm grip diameter. (2KD series)
· It does not generate heat even if continuously used, thanks to the adoption of a high-performance motor and air conditioning inside the uniquely developed driver.

 
Part Number
2KD-100
2KD-200
2KD-300
5KD-200
5KD-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput torque
(N▪m)
Compatible Screw: Small Screw
(mm)
Compatible Screw: Tapping Screw
(mm)
Rotation Speed
(min⁻¹)
Included bit External Dimensions
(mm)
Weight
(Kg)

฿ 17,364.42

NKM ELECTRIC SCREWDRIVERS 1 Piece(s) 19 Day(s) 0.02 to 0.351.0 to 2.31.0 to 2.0Hi:1000、Lo:700BH-4V(No.0×φ2.0×20ℓ×40L、No.1×φ3.0×20ℓ×40L)φ29.5 (grip section) ×205 L0.27

฿ 17,364.42

TORQUE DRIVERS 1 Piece(s) 14 Day(s) 0.05 to 0.71.4 to 2.61.4 to 2.3Hi:1000、Lo:700BH-4V(No.0×φ2.0×20ℓ×40L、No.1×φ3.0×20ℓ×40L)φ29.5 (grip section) ×205 L0.27

฿ 17,364.42

TORQUE DRIVERS 1 Piece(s) 14 Day(s) 0.1 to 11.6 to 3.01.6 to 2.6Hi:670、Lo:470BH-4V(No.1×φ3.0×20ℓ×40L、No.2×φ4.0×40L)φ29.5 (grip section) ×205 L0.27

฿ 17,396.96

TORQUE DRIVERS 1 Piece(s) 19 Day(s) 0.1 to 1.21.6 to 3.01.6 to 2.6Hi:1000、Lo:700B-31D(No.1×φ3.0×30ℓ×70L、No2×φ4.0×30ℓ×70L)φ33.5 (grip section) ×230 L0.48

฿ 17,396.96

TORQUE DRIVERS 1 Piece(s) 14 Day(s) 0.3 to 1.62.3 to 3.52.3 to 3.0Hi:1000、Lo:700B-31D(No.1×φ3.0×30ℓ×70L、No2×φ4.0×30ℓ×70L)φ33.5 (grip section) ×230 L0.48

Loading...

  1. 1

Basic Information

Power Supply(V) AC100V 50/60Hz Cord Length(m) 3 Start Method Lever Start Type
Accessory Bit x 2 Pieces Adjustable Torque Type Stepless Dedicated transformer KD-2、KD-3