1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] TK(II) Rod Type Tension Gauge with Zero Offset

[Kanon] TK(II) Rod Type Tension Gauge with Zero Offset
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,559.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a tension gauge that allows precise measurement by utilizing spring force, displaying the scale in cylindrical form. Equipped with a zero-point adjustment knob that can be read directly even when measuring in the horizontal state.

[Features]
■ For measuring pushing force, pulling force, flat springs, etc.
· A rod tension gauge allows precise measurement by utilizing spring force, displaying the scale in cylindrical form.
· The scale is engraved and always clear.
■ Measurement in a horizontal state
· When using horizontally, add the horizontal error to the actual measured value according to the dimension table. Set needle included is also available.
■ TK(II) has a zero-point adjustment knob that can be directly read even when measuring horizontally
· The TK (II) series includes a zero point adjustment knob. Turn the zero point knob to set the pointer to zero while in the horizontal position or in vertical position respectively so that you can always read it directly.

 
Part Number
TK-2-110CN
TK-2-5000CN
TK-2-500CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range (N) One Gradation
(cN)
Overall Length
(mm)
Error when horizontal
(cN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)

฿ 3,559.22

MEASURING TOOL 1 Piece(s) 45 Day(s) 0–1.12221102161325928113156630

฿ 8,711.00

HAND TOOL 1 Piece(s) 5 Day(s) 0–5010034010042522468431783484187

฿ 5,975.00

HAND TOOL 1 Piece(s) 5 Day(s) 0–510270303201635642131257178

Loading...

  1. 1

Basic Information

Product Type Rod shape Accuracy ±1 scale Features The scale is engraved and clear at any time. Turn the point adjustment knob to set the pointer to zero in a horizontal position and in a vertical position respectively so that you can always read it directly.
Supplement When using it horizontally, add the error when horizontal to the measured value.