1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Rod Type Tension Gauge Standard Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,625.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a tension gauge that allows precise measurement by utilizing spring force.
· The scale is engraved, clear and easy to read.
[Applications]
· For measuring pushing force, pulling force, flat springs, etc.

Features

●Using the force of the spring, it is a tension gauge that can perform precise measurement.

Usage

●For measurement of pushing force, pulling force, board springs etc.

Specification

●SPQ(piece):1
●Precision: ±1 Gradations
Part Number
TK10CN
TK30CN
TK50CN
TK1000CN
TK10000CN
TK110CN
TK1500CN
TK15000CN
TK2000CN
TK20000CN
TK200CN
TK2500CN
TK3000CN
TK30000CN
TK300CN
TK4000CN
TK5000CN
TK500CN
TK600CN
TK7000CN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range (N) One Gradation
(cN)
Overall Length
(mm)
Error when horizontal
(cN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(g)

฿ 1,625.00

NKM TENSION GAUGES 1 Piece(s) 1 Day(s) 0–0.10.518131.516131.5402098154824

฿ 1,625.00

MEASURING TOOL 1 Piece(s) 1 Day(s) 0–0.3121431.516131.56020113156627

฿ 1,625.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 0–0.5121431.516131.55920113156627

฿ 1,887.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–1025270303201635642131257178

฿ 4,095.00

NKM TENSION GAUGES 1 Piece(s) 1 Day(s) 0–10020034010042522468431783484187

฿ 1,769.00

MEASURING TOOL 1 Piece(s) 1 Day(s) 0–1.12221102161325928113156630

฿ 1,887.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–1550270303201635642131257178

฿ 7,831.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–150200462250835327958423035120569

฿ 4,263.00

HAND TOOL 1 Piece(s) 47 Day(s) 0–2050270303201635642131257178

฿ 7,946.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–2002005402508353271178728035140658

฿ 1,769.00

MEASURING TOOL 1 Piece(s) 19 Day(s) 0–25221102161325928113156630

฿ 1,915.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–2550288503201636246143257784

฿ 1,915.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–3050288503201636242143257784

฿ 9,020.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–3002505983508403871308330535176864

฿ 1,769.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 0–35221102161325928113156630

฿ 2,959.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–405034010042522468471783484187

฿ 2,959.00

HAND TOOLS 1 Piece(s) Same day 0–5010034010042522468431783484187

฿ 1,887.00

HAND TOOLS 1 Piece(s) 12 Day(s) 0–510270303201635642131257178

฿ 1,886.00

HAND TOOL 1 Piece(s) 14 Day(s) 0–620270303201635542131257178

฿ 3,307.00

HAND TOOL 1 Piece(s) 1 Day(s) 0–7020034010042522468431783484187

Loading...

  1. 1
 

Basic Information

Product Type Rod shape Accuracy ±1 scale Features The scale is engraved and clear at any time.
Supplement When using it horizontally, add the error when horizontal to the measured value.