1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Kanon] Carl Mahr Type Depth Gauge

[Kanon] Carl Mahr Type Depth Gauge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,675.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The reference base is large, and depth measurements are more stable than calipers.
· Carl Mahr type depth gauge without fine feed.
[Applications]
· For measuring the depth of wide holes.

 
Part Number
SD15P
SD20P
SD30P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Instrumental Error
(mm)
Mass
(g)
A
(mm)

฿ 4,675.00

DEPTH GAUGES 1 Piece(s) 12 Day(s) 0 to 150±0.07140250

฿ 5,224.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 0 to 200±0.07150300

฿ 7,662.00

MEASURING TOOL 1 Piece(s) 12 Day(s) 0 to 300±0.08180400

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Analog Minimum Display(mm) 0.05
Output terminal for measuring data: with or without NA Minimum Read Value 0.05 (39 mm into 20 equal parts) B(mm) 100
C(mm) 10 D(mm) 3 E(mm) 6
Features "Standard Type" Carl Mahr type depth gauge without fine feed. Ideal for regular hole depth.