1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Kanon] Centerline Caliper E-RM30DX

MEASURING TOOL

[Kanon] Centerline Caliper E-RM30DX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,489.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for measuring hole pitch from wall surfaces.
· A multifunction, direct reading type, digital round hole pitch caliper, with which "3 measurements" can be enabled by replacing the gauge head.

 
Part Number
E-RM30DX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,489.00

MEASURING TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Special Calipers Special Caliper Shape Hole Pitch Calipers Display Method Digital
Maximum Measurement Length (Range Selection(mm) 201~300 Waterproof Function NA Output terminal for measuring data: with or without NA
With/Without Depth Bar NA Solar Panel NA Measuring Range(mm) Edge / Wall to hole: 10-300, hole to hole: 20-300
A(mm) 430 B(mm) 16 C(mm) φ20
D(mm) 57 E(mm) 45 F(mm) 35
G(mm) 12 H(mm) φ2 I(mm) 60
J(mm) φ15 Minimum Display Quantity(mm) 0.01 Instrumental Error(mm) ±0.05
Power Supply SR44 (1 pc.) Features A multifunction, direct reading type, digital round hole pitch caliper, by which "3 measurements can be enabled" by replacing the gauge head. Minimum Hole Diameter(mm) φ2
Max. Hole Dia.(mm) φ20 Mass(g) 550