(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The finish on large floors, etc. and the height difference of installation foundations for machines, turbines, etc. can be measured easily.
· A method of measuring height difference with the water level.
· Measurement in 1 mm units can be performed with the scale on the main body. High accuracy measurements can be performed with the included digital micrometer.
· Read the value when the gauge probe and water surface are in contact
Dimensions(φ×H mm) | 100×260 | Parallelism(μm) | 10 | Supplement | Measurement in 1 mm units can be performed with the scale on the main body. High accuracy measurements can be performed with the included digital micrometer. Simply read the value when the gauge probe and water surface are in contact. |
---|
How can we improve?
How can we improve?