1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-shape level

OBK MEASURING TOOLS

T-shape level
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 70,283.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The level in both X and Y directions can be measured simultaneously. With adjustment screws that can adjust the level. Convenient for installation and centering of various machines.

 
Part Number
AL101 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 70,283.00

฿ 52,712.25

OBK MEASURING TOOLS 1 Piece(s) 50 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 156 Magnet NA
Height(mm) 32 Thickness(mm) 206 Color Silver
Nominal(mm) 200 Sensitivity(mm/m) 0.05 Mass(kg) 1.7

Please check the type/dimensions/specifications of the part AL101 in the T-shape level series.