1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Precision Square Level (JIS B7510 A Class)

Precision Square Level (JIS B7510 A Class)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 74,426.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A Grade A product, displaying the JIS symbol, for use in precision inspections.
· The main bubble tube has a bubble chamber in which the bubble length can be adjusted.
· Has a V-groove and allows measurement of cylinders.
· Parallel and perpendicular surface accuracy is maintained in relation to the base surface

 
Part Number
AA201SALE
AA203
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensitivity
(mm/m)

฿ 90,417.00

฿ 67,812.75

OBK MEASURING TOOLS 1 Piece(s) 20 Day(s) 0.02

฿ 74,426.91

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 0.1

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 200 Magnet NA
Height(mm) 200 Thickness(mm) 43 Color Silver
Nominal(mm) 200 Mass(kg) 3.3 Features Parallel and perpendicular surface angle accuracy is maintained in relation to the base surface.