1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Inclination Level PRO-3600 Type

OBK MEASURING TOOLS

Digital Inclination Level PRO-3600 Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 66,584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Digital display type tilt level capable of measuring all angles within 360°.
· It is capable of zero reset at any angle, making it convenient for comparative measurement.
· Further, it is also possible to fix the number displayed.
· The smallest readable unit in the range of 0-9.99° is 0.01°.

Part Number
AY701 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 66,584.00

฿ 53,267.20

OBK MEASURING TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Angle Meter Measuring Range 0 to 360° Accuracy(°) ±0.05゜(0~10゜)/±0.1゜(80゜~90゜)/±0.2゜(10゜~80゜)
Unit of measurement(°) 0.01(0~9.99)、0.1(10~90) Repeat accuracy ±0.05゜ Resolution 0.01°: 0 up to 9.99°/0.1°: 10° up to 90°
Mass(kg) 0.295 Dimensions (L x H x W)(mm) 153×51×31 Battery Life 9 V Alkaline battery 1 piece / Continuous use time: 500 hours (Battery life is not guaranteed. Depends on usage environment.)
Operating Temperature Range(°C) (-5~50) Supplement The minimum reading unit for 0-9.99° is 0.01°.

Please check the type/dimensions/specifications of the part AY701 in the Digital Inclination Level PRO-3600 Type series.