1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

I-shaped Straight Edge Grade A Quenched JIS B7514 Standard Product

I-shaped Straight Edge Grade A Quenched JIS B7514 Standard Product
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,833.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An I-type product which has passed the JIS standards for straight rulers (JISB7514).
· It is ideal for inspecting flatness, straightness, parallelism, etc.
· The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.
· For products with the length of 1,500 mm or above, elongated handle holes are made for easy operation.
· All sizes are quenched products

 
Part Number
EB101
EB102
EB103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Height
(mm)
Straightness/Parallelism
(μm)
Mass
(kg)

฿ 18,833.53

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 340105031.1

฿ 31,189.89

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 540105042

฿ 70,125.61

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1040126065

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Features The precision surface dimension (same as nominal dimension) excludes 20 mm from both ends.