1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade-shaped Straight Edge

Blade-shaped Straight Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,519.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high precision straight edge with a thin cutting edge surface.
· The end of the blade tip is very small and round and makes a straight contact line with a workpiece, which enables accurate measurement of straightness and flatness.
· This is a hardened product.

 
Part Number
RSHN-100
RSHN-150
RSHN-200
RSHN-300
RSHN-400
RSHN-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Straightness
(mm)
Mass
(kg)

฿ 8,519.62

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 246±0.00140.16

฿ 11,014.02

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 257±0.00160.24

฿ 13,674.71

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 308±0.00180.4

฿ 19,827.56

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 329±0.00220.65

฿ 30,802.91

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 3510±0.00260.9

฿ 43,773.79

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 4010±0.00301.5

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Hardened(mm) Hardening
Features The end of the blade tip is very small and round and makes a straight contact line with a workpiece, which enables accurate measurement of straightness and flatness.