1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

I-shaped Straight Edge Grade A Quenched

I-shaped Straight Edge Grade A Quenched
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,160.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used when inspecting flatness, straightness and parallelism. The total length is the effective length + 40 mm. The hardness of the quenched usage surface is 60 Hs or greater.

 
Part Number
RSHA-1000
RSHA-1500
RSHA-2000
RSHA-300
RSHA-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipEffective length
(mm)
Width
(mm)
Height
(mm)
Straightness
(mm)
Mass
(kg)

฿ 68,052.60

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 10001270±0.0065.1

฿ 139,558.69

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 15001490±0.00810.4

฿ 209,069.25

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 200016110±0.01020.2

฿ 20,160.15

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 3001060±0.0031

฿ 33,131.02

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 5001060±0.0041.7

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Hardened(mm) Hardening
Supplement We do not produce non-hardened products