1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ibeam straight edge

ibeam straight edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,841.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A precision straight ruler which can be used for inspections of flatness, straightness, parallelism, etc.
· Quenched products are available (quenched hardness of 60 Hs or greater), as well as non-quenched products.

 
Part Number
RIBM-1000
RIBM-1500
RIBM-2000
RIBM-500
RIBM-750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Height
(mm)
Straightness
(mm)
Mass
(kg)

฿ 29,805.15

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1270±0.0125

฿ 63,728.97

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1580±0.0178.5

฿ 119,936.08

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 18100±0.02218

฿ 13,841.01

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1060±0.0071.5

฿ 20,492.73

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1060±0.0103.2

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Hardened(mm) No baking
Supplement When a level is used at the same time, the U-shaped straight edge is recommended.