1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blade-Type Square I-Shaped

Blade-Type Square I-Shaped
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,841.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Right angle ruler with the highest precision.
· Thick, providing stable measurements.
· The outer working surface of the longer arm has a slightly rounded knife-like thin blade.
· Presses the usage surface to the workpiece, and performs measurement by passing light through it.
· Precision lapping is performed after quenching

 
Part Number
RKS-75
RKS-100
RKS-150
RKS-200
RKS-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Width
(mm)
Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)

฿ 13,841.01

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 75501610±0.00280.15

฿ 17,832.04

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 100702012±0.0030.36

฿ 26,146.70

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1501002414±0.00350.7

฿ 37,454.64

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 2001302816±0.0041

฿ 74,039.15

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 3002003520±0.0052.8

Loading...

  1. 1

Basic Information

Product Type Blade type set square Angle(°) 90 Features Presses the surface being used to the workpiece, and performs measurement by passing light through it. Precision wrap finished after hardened.