1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stand with Speed Square JIS Grade 1

Stand with Speed Square JIS Grade 1
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,526.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Usable for the precise measurement of squareness. The usage surface has been quenched. Base enables stable measurements to be obtained.

 
Part Number
RDS1-50
RDS1-75
RDS1-100
RDS1-1000
RDS1-150
RDS1-200
RDS1-300
RDS1-750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Long side width
(mm)
Long side thickness
(mm)
Base Surface Width
(mm)
Base Surface Thickness
(mm)
Perpendicularity
(mm)
Mass
(kg)

฿ 5,526.34

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 5041142.2149.5±0.0130.07

฿ 5,526.34

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 7550162.51513±0.0140.1

฿ 5,858.93

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 10070202.51815±0.0150.18

฿ 123,594.54

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 100055065108065±0.0627

฿ 7,189.28

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 1501002432218±0.0180.39

฿ 8,519.62

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 2001302942622±0.020.76

฿ 13,175.83

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 3002003543227±0.0251.68

฿ 66,389.66

RIK MEASURING TOOLS 1 Piece(s) 45 Day(s) 7504005886350±0.04810

Loading...

  1. 1

Basic Information

Product Type Square With Stand Angle(°) 90