1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

I-shaped Straight Edge Grade 1 Quenched JIS B7526 Standard Product

I-shaped Straight Edge Grade 1 Quenched JIS B7526 Standard Product
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,487.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The accuracy is JIS standard Grade 1.
· Maintains high precision as the highest grade set square in accordance with JIS standards.
· Thick, so stable measurements can be taken even in an upright position.
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· Maintains fully sufficient accuracy as a master scale for precision machinery and measuring devices.
· All sizes are quenched articles.
· Special dimension and accuracy products are available upon order

 
Part Number
FG101SALE
FG102
FG103
FG104
FG105
FG106
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Base Width
(mm)
Thickness
(mm)
Perpendicularity
(μm)
Mass
(kg)

฿ 12,482.00

฿ 11,649.45

OBK MEASURING TOOLS 1 Piece(s) 12 Day(s) 5040155±2.50.04

฿ 10,487.49

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 7550185±2.80.08

฿ 12,704.10

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 10070258±3.00.2

฿ 18,709.56

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 150100308±3.50.3

฿ 30,751.46

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 2001303511±4.00.7

฿ 59,881.90

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 3002004015±5.01.8

Loading...

  1. 1

Basic Information

Product Type I-Shaped Right Angle Ruler Angle(°) 90 Scale NA
Features To be used for measurement of a right angle with jig tools, a right angle to mount the jig tool, a right angle of products. Maintains sufficient accuracy as a master scale for precision machinery and measuring devices. All sizes are quenched.