1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square with Stand JIS Grade 1 Quenched (JIS B7526 Standard Product)

Square with Stand JIS Grade 1 Quenched (JIS B7526 Standard Product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,670.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a quenched product with an accuracy of JIS standard Grade 1.
· To be used for measuring right angles of jig tools, right angles by mounting jig tools, or right angles of products.
· The short piece is thick, allowing measurement in stable conditions.
· The long side and the short side are bonded together rigidly by a special method.

 
Part Number
FC101
FC102
FC104
FC105
FC107
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Perpendicularity
(μm)
Mass
(kg)

฿ 4,670.25

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 7550±140.1

฿ 5,086.78

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 10075±150.15

฿ 6,720.99

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 150100±180.35

฿ 7,954.17

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 200130±200.7

฿ 12,684.10

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 300200±251.6

Loading...

  1. 1

Basic Information

Product Type Square With Stand Angle(°) 90 Scale NA
Features The long side and the short side are bonded together rigidly by a special method.