1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle Straight Edge

Triangle Straight Edge
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,210.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The 3-way chamfer straightness is finished with high accuracy.
· The end of the blade tip is very small and round.
· Contacts the workpiece in a line, allowing accurate straight and flat measurements.
· More accurate measurement can be done by using a light beam.
· Quenched product.

 
Part Number
ET101
ET102
ET103
ET104
ET105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Width
(mm)
Thickness
(mm)
Straightness
(μm)
Mass
(kg)

฿ 10,210.27

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 5015151.20.04

฿ 12,086.39

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 7515151.30.05

฿ 17,711.68

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 10015151.40.06

฿ 24,105.39

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 15020201.60.18

฿ 29,744.62

OBK MEASURING TOOLS 1 Piece(s) 45 Day(s) 20020201.80.28

Loading...

  1. 1

Basic Information

Product Type Straight edge Angle(°) 180 Features More accurate measurement can be done by exposing to light beam. Hardened product.