1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge, Pictest (Switch Lever Type, PC Series)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Dial Gauge, Pictest (Switch Lever Type, PC Series)
  • Dial Gauge, Pictest (Switch Lever Type, PC Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,804.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lever-type dial gauge with switch lever.
· Miniature bearings are used for the bearings of the fulcrum portion of the gauge heads to reduce the effects of rod play and achieve excellent indicating stability.
· With an O-ring used to prevent ingress of water or oil from the gap between the external and internal frames, it features excellent waterproofing.
· The gauge damage prevention probe is provided on all models.
· By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.

 
Part Number
PC-1A
PC-1B
PC-1L
PC-2
PC-3
PC-3L
PC-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Detailed Type Scale Specification [Accuracy (µm)] Wide range bound accuracy [Accuracy (µm)] Adjacent Error
(µm)
[Accuracy (µm)] Return Error
(µm)
Specifications

฿ 3,804.01

OZS MEASURING TOOL 1 Piece(s) Same day 0.010.5Vertical Exchangeable Lever Type0-25-0553Switch lever type with probe XP1A-2

฿ 3,875.00

OZS MEASURING TOOL 1 Piece(s) 5 Day(s) 0.010.8Vertical Exchangeable Lever Type0-40-0853Switch lever type with probe XP1B-2

฿ 4,709.00

OZS MEASURING TOOL 1 Piece(s) Same day 0.011Vertical Exchangeable Lever Type0-50-01054Switch lever type with probe XP1L-2

฿ 4,709.00

OZS MEASURING TOOL 1 Piece(s) 3 Day(s) 0.0020.28Vertical Exchangeable Lever Type0-140-0322Switching lever type, has high accuracy, and comes with probe XP2-2

฿ 4,579.00

OZS MEASURING TOOL 1 Piece(s) 4 Day(s) 0.010.5Lateral switch lever type0-25-0553Switch lever type with probe XP1A-2

฿ 5,820.78

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.011Lateral switch lever type0-50-01054Switch lever type with probe XP1L-2

฿ 5,207.00

OZS MEASURING TOOL 1 Piece(s) 4 Day(s) 0.0020.28Lateral switch lever type0-140-0322Switching lever type, has high accuracy, and comes with probe XP2-2

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale type Balance scale Waterproof Function Included Measuring Force (or Less)(N) 0.4
Features This is switchable lever type dial gauge. There are 0.01 mm and 0.002 mm types. There is little shaft backlash and indicating stability is excellent, because a miniature bearing is used at the probe supporting point. An O ring is inserted to prevent water or oil leakage from gaps between outer frame and inner frame, so its waterproof performance is also excellent. Gauge break preventive probes are attached to all models. Error range due to position difference (gauge attachment direction) is minimized by applying balance indicator.