1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Pic Test for Low Pressure (E Series)

New Pic Test for Low Pressure (E Series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,755.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lever-type dial gauge with super low pressure measuring force (0.05 N / 0.1 N).
· No-clutch type (PCN) and switching lever type (PC) are available as a selection of 0.01 mm or 0.002 mm options.
· Uses a green scale plate that is easy on the eyes.
· Highly sensitive, enabling measurement at low measurement power.
· The gauge damage prevention probe is provided on all models.
· By adopting a balancing needle, errors due to difference in posture (gauge mounting direction) are minimized.
· Try it out if you are having trouble with errors due to the effects of measuring force

 
Part Number
PCN-1AE
PCN-1BE
PCN-1LE
PCN-2E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSScale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Scale Specification [Accuracy (µm)] Wide range bound accuracy [Accuracy (µm)] Adjacent Error
(µm)
[Accuracy (µm)] Return Error
(µm)
Measuring Force (or Less)
(N)
Specifications

฿ 4,755.35

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.010.50-25-05530.05No clutch type with measuring force 0.05 N and probe XN1A-2

฿ 4,755.35

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.010.80-40-08530.05No-Clutch Type, Measurement Force 0.05 N, Includes Measurement Probe XN1B-2

฿ 5,479.01

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) -0.0110-50-010540.05No-Clutch Type, Measurement Force 0.05 N, Includes Measurement Probe XN1L-2

฿ 5,479.01

MEASURING TOOL 1 Piece(s) Same day 100.0020.280-140-03220.1No Latch Type Measuring Force 0.1 N with High Accuracy Contact Point XN2-2

Loading...

  1. 1

Basic Information

Use Lever Type (Indicator) Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale type Balance scale Features A lever type dial gauge with super low pressure (0.05 N / 0.1 N) measurement capability. Can be selected from 0.01 mm and 0.002 mm no-clutch types (PCN). Uses an easy-to-read green dial plate. Realizes high sensitivity with low measurement capability. Gauge breakage prevention stickers are attached to all equipment types. Use of balancing needles reduces errors due to posture differences (gauge mounting direction) as much as possible.