1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Leg, Aluminum

OPTICAL DEVICES

Three-Leg, Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,039.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tripod for use when working outdoors or raising the height of laser marking devices.
[Features]
· Convenient to carry around due to the light weight and attached handle.
[Applications]
· Level adjustment at various sites.

 
Part Number
76629
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,039.00

OPTICAL DEVICES 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Product Type Accessory Type Handle Type Elevator A, Lightweight Type Mass(g) 1348
Size(mm) Use range of height: 630 to 1,710; Elevator lifting width: 300

Please check the type/dimensions/specifications of the part 76629 in the Three-Leg, Aluminum series.