(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Explosion-Proof Ax

Explosion-Proof Ax

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AMCA-15FG

  • Product Type
    Axe, Hoe
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    915
  • Blade Width(mm)
    125
  • Head Length(mm)
    300
  • Mass(g)
    3900
  • Material of Handle
    Glass Fiber
Part Number
AMCA-15FG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,401.16

HAND TOOL 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Axe, Hoe
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    915
  • Blade Width(mm)
    125
  • Head Length(mm)
    300
  • Mass(g)
    3900
  • Material of Handle
    Glass Fiber

Product Description

·A pickaxe.
[Features]
·fiberglass handle
[Product Specifications]
·Overall length: 915 mm
·Weight: 3900 g

Specifications of AMCA-15FG

  • Product Type
    Axe, Hoe
  • Authorization
    FMRC (USA)
  • Overall Length(mm)
    915
  • Blade Width(mm)
    125
  • Head Length(mm)
    300
  • Mass(g)
    3900
  • Material of Handle
    Glass Fiber
Part Number
AMCA-15FG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,401.16

HAND TOOL 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the handle is glass fiber, it does not corrode and strong to impact.
●United States Accredited Institution FMRC certified.

Specification

●Head Length(mm):300
●Blade Width(mm):125
●Total Length(mm):915
●SPQ(piece):1

Materials

●Nickel Aluminum Copper Alloy
●Glass Fiber