(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oblong Rectangular Nameplate

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 176.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N104-1
N104-2
N104-3
N104-4
N104-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Text Color Trusco Code Amount Of Content

฿ 176.78

LABELS 1 Piece(s) 19 Day(s) Power Supply Black 391-7967 1 pc.

฿ 178.47

LABELS 1 Piece(s) 10 Day(s) Motion Black 391-7975 1 pc.

฿ 178.47

LABELS 1 Piece(s) 14 Day(s) Suspend Black 391-7983 1 pc.

฿ 176.78

LABELS 1 Piece(s) 19 Day(s) Power Supply for Operation Black 391-7991 1 pc.

฿ 178.47

LABELS 1 Piece(s) 12 Day(s) Emergency Stop Red 391-8009 1 pc.

Basic Specifications

  • Product Type
    Other
  • Vertical(mm)
    10
  • Horizontal(mm)
    40
  • Thickness(mm)
    2
  • Material
    Transparent Acrylic (White Coating on Back)
  • Mass(g)
    1
  • Application
    Attach to switchboards, breaker panels, control panels, electricity and communication equipment, industrial machinery, etc. to display the name, purpose, function, etc.
  • Mounting specification
    With Back Tape
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Font: Round Gothic (JIS font)
[Applications]
· Mounted on a switchboard, power distribution board, control panel, electric communication device or industrial machinery, etc. to display the name, application and function.

Part Number
N104-1
N104-2
N104-3
N104-4
N104-5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Display Content Text Color Trusco Code Amount Of Content

฿ 176.78

LABELS 1 Piece(s) 19 Day(s) Power Supply Black 391-7967 1 pc.

฿ 178.47

LABELS 1 Piece(s) 10 Day(s) Motion Black 391-7975 1 pc.

฿ 178.47

LABELS 1 Piece(s) 14 Day(s) Suspend Black 391-7983 1 pc.

฿ 176.78

LABELS 1 Piece(s) 19 Day(s) Power Supply for Operation Black 391-7991 1 pc.

฿ 178.47

LABELS 1 Piece(s) 12 Day(s) Emergency Stop Red 391-8009 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1