(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tooling holder frame

Tooling holder frame

You can add up to 6 items to the comparison list.

Loading...

Specifications of UT-3012K

  • Other
    Option
  • Color Details
    Green
  • Compatible Model
    For W670
  • Number of Holders Stored
    12 pcs (UT-30)
  • Width dimension(mm)
    600
  • Depth(mm)
    130
Part Number
UT-3012K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,446.99

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s)

Basic Specifications

  • Other
    Option
  • Color Details
    Green
  • Compatible Model
    For W670
  • Number of Holders Stored
    12 pcs (UT-30)
  • Width dimension(mm)
    600
  • Depth(mm)
    130

Product Description

Holder frame used for TLK, TLR, and HSK types
[Features]
·First select a tooling cup and check the opening of the main body before using.
・ Selection of Tool Holder Cup: UT-50 (Also used for tool holder of NT-50, BT-50, KM-100, HSK100, NC5-100)
・ Selection of Tool Holder Cup: UT-40 (NT-40・BT-40・KM-63・HSK-63 (F type tools cannot be used)
・ Selection of Tool Holder Cup: NC5-63 / Capto C6 combined UT-30 (For both NT-30 and BT-30)
[Applications]
・ Tool holder rack optional parts at each site using tool
・ The width of the rack being used and the number that can be stored per shelf.
・ Select and use a cup size.

Specifications of UT-3012K

  • Other
    Option
  • Color Details
    Green
  • Compatible Model
    For W670
  • Number of Holders Stored
    12 pcs (UT-30)
  • Width dimension(mm)
    600
  • Depth(mm)
    130
Part Number
UT-3012K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,446.99

TOOL CARTS WITH SAFETY LOCKS 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1