(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Pearl Wagon with Punching Panel

New Pearl Wagon with Punching Panel

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PKR-4APB

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    4
  • Color Details
    Blue
  • Caster
    100φ Rubber Wheels
  • Post(mm)
    ø25.4 Steel
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    150
  • Uniform Load Resistance (Shelf, per level)(kg)
    Slide Shelf: 20
  • Utility Model Registration
    No. 2022234
  • Note
    Forward motion stabilizer brackets provided as standard equipment. Ball slide rail. Use plate type shelf board for the top shelf and the bottom shelf when installing the punching panel.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    35
  • Capacity
    1 unit
Part Number
PKR-4APB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 54,178.00

฿ 43,342.40

STEEL WAGONS 1 Piece(s) 16 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    4
  • Color Details
    Blue
  • Caster
    100φ Rubber Wheels
  • Post(mm)
    ø25.4 Steel
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    150
  • Uniform Load Resistance (Shelf, per level)(kg)
    Slide Shelf: 20
  • Utility Model Registration
    No. 2022234
  • Note
    Forward motion stabilizer brackets provided as standard equipment. Ball slide rail. Use plate type shelf board for the top shelf and the bottom shelf when installing the punching panel.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    35
  • Capacity
    1 unit

Product Description

Sakae New Pearl wagon boasting industry-leading strength, function, and quality.

[Features]
· Ball slide rail: Uses ball slide rails to maximize usability of drawers.
· No dead space is created when fully opened, and opening/closing is smooth and quiet.
· Panel hook can be installed.
· Use plate type shelf board for the top shelf and the bottom shelf when installing the punching panel.

Specifications of PKR-4APB

  • Frontage(mm)
    750
  • Depth(mm)
    500
  • Height(mm)
    880
  • Number of Steps(Level)
    4
  • Color Details
    Blue
  • Caster
    100φ Rubber Wheels
  • Post(mm)
    ø25.4 Steel
  • Set Contents (Accessories)
    2 forward motion stabilizer brackets provided
  • Uniform Load Resistance(kg)
    150
  • Uniform Load Resistance (Shelf, per level)(kg)
    Slide Shelf: 20
  • Utility Model Registration
    No. 2022234
  • Note
    Forward motion stabilizer brackets provided as standard equipment. Ball slide rail. Use plate type shelf board for the top shelf and the bottom shelf when installing the punching panel.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    35
  • Capacity
    1 unit
Part Number
PKR-4APB SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 54,178.00

฿ 43,342.40

STEEL WAGONS 1 Piece(s) 16 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1