- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Ace Wagon Frontage 600–900 mm
Specifications of A-18A
-
- Frontage(mm)
- 600
-
- Depth(mm)
- 400
-
- Height(mm)
- 880
-
- Number of Steps(Level)
- 2
-
- Color Details
- Sakae green
-
- Drawer (with/without)
- Included
-
- Caster
- 75⌀ Rubber Wheels
-
- Drawer internal dimensions(mm)
- Shallow drawer: W 467 x D 308 x H 50; Deep drawer: W478×D318×H100
-
- Uniform Load Resistance(kg)
- 200
-
- Specifications, type
- Top Panel Plate Type
-
- Numbers of drawers
- 3
-
- Note
- It is not possible to change the position of fixed shelf and drawer.
-
- Delivery Status (Finished Product / Assembly Type)
- Finished product
-
- Mass(kg)
- 36
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 38,269.79
|
STEEL WAGONS
|
1 Piece(s)
|
|
7 Day(s)
|
1 unit |
Basic Specifications
-
- Frontage(mm)
- 600
-
- Depth(mm)
- 400
-
- Height(mm)
- 880
-
- Number of Steps(Level)
- 2
-
- Color Details
- Sakae green
-
- Drawer (with/without)
- Included
-
- Caster
- 75⌀ Rubber Wheels
-
- Drawer internal dimensions(mm)
- Shallow drawer: W 467 x D 308 x H 50; Deep drawer: W478×D318×H100
-
- Uniform Load Resistance(kg)
- 200
-
- Specifications, type
- Top Panel Plate Type
-
- Numbers of drawers
- 3
-
- Note
- It is not possible to change the position of fixed shelf and drawer.
-
- Delivery Status (Finished Product / Assembly Type)
- Finished product
-
- Mass(kg)
- 36
-
- Capacity
- 1 unit
Product Description
Extremely robust angle-type wagon without seams, which produces no oil leakage.
[Features]
· Sakae's original technology enables deep draw with 50 mm to 65 mm depth.
· A single steel plate reverse draw integral mold.
· The position of fixed shelves and drawers cannot be changed.
[Applications]
· Auxiliary tables in manufacturing plants or tables for shipping inspection or sorting in distribution warehouses.
· Includes drawers and so useful as a cabinet for storing small articles such as screws, manufacturing parts, tools, office supplies, etc.
· Can also be used as an auxiliary table.
Specifications of A-18A
-
- Frontage(mm)
- 600
-
- Depth(mm)
- 400
-
- Height(mm)
- 880
-
- Number of Steps(Level)
- 2
-
- Color Details
- Sakae green
-
- Drawer (with/without)
- Included
-
- Caster
- 75⌀ Rubber Wheels
-
- Drawer internal dimensions(mm)
- Shallow drawer: W 467 x D 308 x H 50; Deep drawer: W478×D318×H100
-
- Uniform Load Resistance(kg)
- 200
-
- Specifications, type
- Top Panel Plate Type
-
- Numbers of drawers
- 3
-
- Note
- It is not possible to change the position of fixed shelf and drawer.
-
- Delivery Status (Finished Product / Assembly Type)
- Finished product
-
- Mass(kg)
- 36
-
- Capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Capacity |
|
฿ 38,269.79
|
STEEL WAGONS
|
1 Piece(s)
|
|
7 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Frequently Asked Questions (FAQ)
-
Question:
The product will be used in a very oily location. Can the casters be replaced?
-
Answer:
Yes, they can.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?