(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Special Wagon with Casters Frontage 400–750 mm

Stainless Steel Special Wagon with Casters Frontage 400–750 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SBR4-03SUN

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    870
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Drawer (with/without)
    NA
  • Caster
    100φ Nylon Urethane Wheels (Steel Fitting)
  • Uniform Load Resistance(kg)
    120
  • Material
    SUS430
  • Finish
    BA
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type. Patent butt-weld method. The shelf board is a hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    10
  • Capacity
    1 unit
Part Number
SBR4-03SUN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 26,358.00

฿ 21,086.40

STAINLESS WAGONS 1 Piece(s) 16 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    870
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Drawer (with/without)
    NA
  • Caster
    100φ Nylon Urethane Wheels (Steel Fitting)
  • Uniform Load Resistance(kg)
    120
  • Material
    SUS430
  • Finish
    BA
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type. Patent butt-weld method. The shelf board is a hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    10
  • Capacity
    1 unit

Product Description

Stainless steel wagon with casters.
[Features]
· Sakae special wagons which adopt the patent "butt-welding method" with world top class robustness.
· The shelf board corners do not wobble thanks to the unique strut side face butt-welding method and dual folded structure, while the shelf boards are strong and extremely robust.
· All shelf boards can be rearranged and switched between dish type or flat type. When using with drawers, the top shelf plate can be a plate type only.
· Top and bottom shelf boards are robust as they are both butt-welded and screw-fastened. Double-fold W hemming structure from a single piece.
· φ75 (diameter 75 mm) nylon urethane wheels with steel brackets are equipped as standard, screws with diameter M12 x P1.75 and stoppers are included for 2 of the 4 wheels.
[Applications]
· Carts and tool wagons ideal for sites where stainless steel is used, such as cleanrooms, food factories, etc.
* The uniform withstand load display of this product uses a safety ratio of 20%.

Specifications of SBR4-03SUN

  • Frontage(mm)
    600
  • Depth(mm)
    400
  • Height(mm)
    870
  • Number of Steps(Level)
    3
  • Color Details
    Stainless Steel
  • Drawer (with/without)
    NA
  • Caster
    100φ Nylon Urethane Wheels (Steel Fitting)
  • Uniform Load Resistance(kg)
    120
  • Material
    SUS430
  • Finish
    BA
  • Patent Registration
    No. 3437988
  • Note
    Shelf plates can be switched between dish type and flat type. Patent butt-weld method. The shelf board is a hemming structure.
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Mass(kg)
    10
  • Capacity
    1 unit
Part Number
SBR4-03SUN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 26,358.00

฿ 21,086.40

STAINLESS WAGONS 1 Piece(s) 16 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1