(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With Auto Power Off functionality. Supports USB data output. Analog output (±2 VF/S). Compatible with multiple power supplies (100 to 240 V). Usable time: Approx. 30 hours on full charge
[Features]
· 1 year free replacement of load cells, in the event of an overload (only available within Japan).
· Easily visible liquid crystal display.
· With Auto Power Off functionality.
· Supports USB data output.
· Analog output (±2 VF.S.).
· Supports multiple power supplies (100-240 V).
· Usable time: Approximately 30 hours on full charge.
Measurement range (N) | 500 | Product Type | Digital | Allowable Maximum Load (N) | 500(50kgf) |
---|---|---|---|---|---|
Minimum gradation (cN) | 10(10gf) | Accuracy | ±0.2%F.S. | Sampling cycle(ms) | 1, 5, 16, 50, 125, 250 switching |
Number of display updates(Times/second) | 1, 2, 5, 10, 20 (switching) | Display | 5 digit with LCD sign | Power Supply | Nickel metal hydride battery AC adapter MODEL-780 |
Mass(g) | Approximately 375 | Option | Cable, Thermal Printer BL2-58SNWJC, Test Stand | App. example | Measuring operating capabilities (switch, lever, doors, drawers), measuring the strength and peeling function. |
Output | Printer Output/Overload Output | Standard accessories | 6 Types of Attachment (011B, 012B, 013B, 014B, 015B, 016B), Special Adapter MODEL-780 (100-240 VAC), USB Cable, Exclusive Storage Case |
Please check the type/dimensions/specifications of the part RZ-50 in the Digital force gauge RZ series series.
How can we improve?
How can we improve?