1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CITIXEN Stand Inner Diameter Measuring Tool BST-3LB

CZS MEASURING TOOLS

CITIXEN Stand Inner Diameter Measuring Tool BST-3LB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compatible with large parts up to ø260 mm, with measuring depth and measuring force adjustment functions
[Model]Without indicator / with indicator 3M-100

 
Part Number
BST-3LB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

CZS MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Horizontal type stand [inner diameter measurement device] Measuring Range(mm) φ10~260 Measurement depth adjustable amount(mm) 15
Measured force(N) 0.98~4.90 Terminal stroke(mm) 5 Features Supports large parts up to ø260 mm. Equipped with measurement depth/force adjustment function.
Model Without Indicator / With Indicator 3M-100 Standard probe* 1 F-070,F-071,F-072,F-073 Additives Measuring Elements (F-070, F-071, F-072, F-073) x 1 Each, Measuring Element Clamp Screw x 4, Hex Wrench x 3, Indicator Terminal (L = 25 mm) x 1