1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CITIXEN Stand Inner Diameter Measuring Tool BST-2B

CZS MEASURING TOOLS

CITIXEN Stand Inner Diameter Measuring Tool BST-2B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For inner diameter measurement of precision small accessories.
[Model]Without indicator / with indicator 3M-100

 
Part Number
BST-2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

CZS MEASURING TOOLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Horizontal type stand [inner diameter measurement device] Measuring Range(mm) φ2~23 Measurement depth adjustable amount(mm) 3
Measured force(N) 1.47 Terminal stroke(mm) 1 Features For inside diameter measurement of precision small parts
Model Without Indicator / With Indicator 3M-100 Standard probe* 1 F-060 Additives Measuring Element (F-060) x 1, Measuring Element Clamp Screw x 4, Table Plate (TP-107) x 1, Hex Wrench x 1, Table Adjustment Screw Wrench x 1, Indicator Terminal (L = 17 mm) x 1