1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal indicator 2S series

Signal indicator 2S series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,795.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Large, easy-to-read display.
·Rubber bellows can be installed as an option on the 2S type.

 
Part Number
2S-010
2S-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScale interval minimal display
(mm)
Instruction range
(mm)
Accuracy
(μm)

฿ 16,795.44

CZS INDICATORS 1 Piece(s) 45 Day(s) 10±0.6±5

฿ 16,795.44

CZS INDICATORS 1 Piece(s) 45 Day(s) 2±0.1±1.5

Loading...

  1. 1

Basic Information

Application Standard Type Display Method Dial Scale type Balance Scale
Measured force(N) 1.18 Contact Capacity 24 VDC 4 mA (Resistance Load) Standard specification (measuring element) F-001
Standard specification (back cover) Flat Back (F-M101) Standard specification (cable) 3SMA-0061-1.5(1.5m) Spindle stroke(mm) 2.8
Features The display is large and easy to read. The price is low. Option (Release) M-140